POEXRX1

Receiver

PoE Extenders, 1 port Receiver Box

Specifications

Product Type

Receiver

PoE Compatibility

PoE, PoE+

Connector Type

RJ45

Overall Width (In.)

1.98

Overall Length (In.)

3.51

Overall Height (In.)

1.01

Color

Black

Maximum Operating Temperature (°C)

70

Maximum Operating Temperature (°F)

158

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Standards Met

UL 60950-1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305657854

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0220

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

0.5276

Resources

Part Drawings

PoE Extender, 1 Port Receiver

US English

Product Bulletins

PoE Extenders for Data and Power up to 2000 Feet

US English

Flyers

Long Reach PoE Goes the Distance

US English

Installation Documents

PoE Extenders Installation Instructions

US English

Flyers

FAQ - PoE Extenders

US English

Related Products