{{ popupData.title }}
{{ popupData.primarybody }}
{{ popupData.secondarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Patch Cord Removal Tool makes it easier to remove patch cords in heavily populated patch panels or switches

Specifications

Product Type Patch Cord Removal Tool
Color Black
Overall Depth (In.) 292.2
Overall Depth (mm) 11.5
Overall Height (In.) 0.61
Overall Height (mm) 15
Flammability Rating NA
Accessory Type Patch Cord Accessories
Sub Brand NA

Packaging Detail

UPC 07498311103
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0544
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language