Category 6 punchdown 5-pair connecting block, 10 pc.
Product Type | Connecting Block |
Color | Electric Ivory |
Number of Ports | 1 |
Material | Polycarbonate/Phosphorous |
Number of Pairs | 5 |
Overall Depth (In.) | 0.35 |
Overall Depth (mm) | 8.8 |
Sub Brand | GP6™ |
Overall Height (In.) | 0.89 |
Overall Height (mm) | 22.6 |
Overall Width (In.) | 1.08 |
Overall Width (mm) | 27.4 |
Performance Level | Category 6 |
Standards Met | Exceed ANSI/TIA-568.2-D Category 6 standard, RoHS Compliant |
Part Features | Highly visible color-coded wiring slots ease wiring |
UPC | 07498305332 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0042 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4196 |
Specification Sheets | GP6™ PLUS Punchdown System Specification Sheet COSP305-WW-ENG | English | |
Part Drawings | Part Drawing - DWG - GPCB5_y | English | |
Part Drawings | Part Drawing - DXF - GPCB5_y | English | |
Part Drawings | GP6 Plus Connecting Block 5 Pair COGPCB5-CY--ENG | English |