GPRC4-C

4 Pair Retaining Clip

Four pair retaining clip which provides added conductor retention and minimizes errors during MACs.

Specifications

No. of Pairs per Connecting Block

4

Performance Level

NA

Material

Polycarbonate/Phosphorous

Color

Beige

BMEcat - Category

6

CE Compliant

NA

Depth (In.)

0.26

Depth (mm)

6.6

Height (In.)

0.43

Height (mm)

11

Model (Design)

Wire Retention Cap

No. of Pairs

4

Width (In.)

0.87

Width (mm)

22

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498383820

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0259

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2589

Resources

Part Drawings

GP6 PLUS 4 Pair Wire Retention Cap -01122-02

US English

Part Drawings

GP6 PLUS 4 Pair Wire Retention Cap - 01122-02

US English

Part Drawings

GP6 Plus 4 Pair Wire Retention Cap COGPRC4--ENG

US English

Related Products