P110CB3-CY

Punchdown Connecting Block

Category 5e punchdown 3-pair connecting block, 100 pc.

Specifications

No. of Pairs

3

Performance Level

Category 5e

CE Compliant

No

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498305636

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0456

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4563

Resources

Catalog Cut Sheets

P110LH Product Page

US English

Part Drawings

Pan Punch Category 5e 110 Connecting Block - 02479-268

US English

Installation Documents

Pan-Punch 110 Tower System: PN79H

US English

Part Drawings

Pan Punch Category 5e 110 Connecting Block - 02479-268

US English

Part Drawings

Pan Punch Category 5e 110 Connecting Block COP110CB3-XY--ENG

US English

Related Products