globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The 4 Pair 110 Connecting Block, 10 Pack is for use with Pan-Punch® 110-style Bases, Connectors and Systems.

Specifications

Product Type Punchdown Connecting Block
Color Electric Ivory
Number of Ports 1
Material Polycarbonate/Phosphorous
Number of Pairs 4
Overall Depth (In.) 0.24
Overall Depth (mm) 6.1
Sub Brand Pan-Punch®
Overall Height (In.) 0.92
Overall Height (mm) 23.4
Overall Width (In.) 1.2
Overall Width (mm) 30.4
Performance Level Category 5e
Standards Met Exceed ANSI/TIA-568.2-D Category 5e standard, IEC 60352-4 requirements, RoHS Compliant

Packaging Detail

UPC 07498305641
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0103
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 1.0299

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}