Category 5e punchdown 5-pair connecting block, 100 pc.
Product Type | Punchdown Connecting Block |
Color | Electric Ivory |
Material | Polycarbonate/Phosphorous |
Number of Pairs | 5 |
Overall Depth (In.) | 0.24 |
Overall Depth (mm) | 6.1 |
Sub Brand | Pan-Punch® |
Overall Height (In.) | 0.92 |
Overall Height (mm) | 23.4 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38 |
Performance Level | Category 5e |
Standards Met | Exceeds ANSI/TIA-568-C.2 Category 5e standard, RoHS Compliant |
UPC | 07498305642 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1030 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.0299 |
Part Drawings | Part Drawing - DWG - P110CB_Y | English | |
Part Drawings | Part Drawing - DXF - P110CB_Y | English | |
Part Drawings | Pan Punch Category 5e 110 Connecting Block COP110CB3-XY--ENG | English | |
Installation Documents | Pan-Punch 110 Tower System: PN79H | English |