Positions and holds UTP wire for termination with Category 6 connecting blocks.
Product Type | Punchdown Base |
Sub Brand | GP6™ |
Color | Beige |
Number of Pairs | 288 |
Number of Ports | 72 |
Material | Polycarbonate |
Overall Depth (In.) | 1.75 |
Overall Depth (mm) | 44.4 |
Overall Height (In.) | 10.62 |
Overall Height (mm) | 269.8 |
Overall Width (In.) | 8.57 |
Overall Width (mm) | 217.6 |
Standards Met | Exceeds ANSI/TIA-568-C.2, Meets IEC 60352-4 requirements and RoHS Compliant |
Performance Level | Category 6 |
UPC | 07498375683 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 1.3177 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | GP6™ PLUS Punchdown System Specification Sheet COSP305-WW-ENG | English | |
Part Drawings | Part Drawing - DWG - GPB72-X | English | |
Part Drawings | Part Drawing - DXF - GPB72-X | English | |
Part Drawings | GP6 Plus Base 72 Port COGPB72-X--ENG | English |