Positions and holds UTP wire for termination with Category 6 punchdown connecting blocks, includes mounting legs.
Product Type | Punchdown Base with Legs |
Sub Brand | GP6™ |
Color | Beige |
Number of Pairs | 432 |
Number of Ports | 108 |
Material | Polycarbonate |
Overall Depth (In.) | 3.35 |
Overall Depth (mm) | 85.1 |
Overall Height (In.) | 10.67 |
Overall Height (mm) | 271.1 |
Overall Width (In.) | 10.71 |
Overall Width (mm) | 272.1 |
Standards Met | Exceeds ANSI/TIA-568.2-D, Meets IEC 60352-4 requirements and RoHS Compliant |
Performance Level | Category 6 |
UPC | 07498376468 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 2.5937 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | GP6™ PLUS Punchdown System Specification Sheet COSP305-WW-ENG | English | |
Part Drawings | Part Drawing - DWG - GPBW432_X | English | |
Part Drawings | Part Drawing - DXF - GPBW432_X | English | |
Part Drawings | GP6 Plus High Density Base 432 Pair with Legs COGPBW432-X--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PNS153F | English |