P110BW300-X

Base with Legs

Positions and holds UTP cable for termination with Pan-Punch® 110 Connecting Blocks. For frame or rack mount wiring behind bases, 300 pairs per base, Beige, 1 pc.

Specifications

Mounting Legs Included

Yes

No. of Pairs per Base

300

Performance Level

Category 5e

Color

Beige

CE Compliant

No

Depth (In.)

3.38

Depth (mm)

85.9

Height (In.)

10.67

Height (mm)

271.1

Width (mm)

272.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498362062

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

2.5937

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Pan-Punch 110 Tower System: PN79H

US English

Part Drawings

110 Punchdown System 300 Pair Base with Legs COP110BW300-X--ENG

US English

Catalog Cut Sheets

P110BW100-X Product Page

US English

Part Drawings

Pan-Punch 110 300 Pair Base With Legs - 00142-35

US English

Specification Sheets

Pan-Punch 110 Punchdown System: WW-COSP123

US English

Part Drawings

Pan-Punch 110 300 Pair Base With Legs - 00142-35

US English

Related Products