GPC5E1-XY

Field Terminable Patch Connector

Terminates 1-pair 24 AWG solid or stranded cable.

Specifications

Model (Design)

Patch Connector

Note

GPC5E1-XY replaces GPC5E1-X

No. of Pairs

1

Material

Plated Phosphorous/Bronze

Color

Gray/Clear

Application

24 AWL solid or stranded cable

Depth (In.)

2.02

Depth (mm)

51.3

Height (In.)

0.41

Height (mm)

10.4

Part Features

Cable clamp on cover facilitates easier wiring

Width (In.)

0.41

Width (mm)

10.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498305327

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0316

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.3160

Resources

Part Drawings

1 Pair, 2 Pair GP6 PLUS Patchcord Connectors - 02479-286

US English

Part Drawings

1 Pair, 2 Pair GP6 Plus Patch Cord Connectors COGPC5E1-XY--ENG

US English

Specification Sheets

GP6 PLUS Punchdown System: COSP305--WW-ENG

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Installation Documents

Pan-Punch and GP6 PLUS Field Terminable Patch Cord Connectors: PN52K

US English

Part Drawings

1 Pair, 2 Pair GP6 PLUS Patchcord Connectors - 02479-286

US English

Catalog Cut Sheets

GPC5E1-XY Product Page

US English

Related Products