P110PC3-XY

Punchdown Patch Connector

Terminates 3-pairs, 24 AWG solid or stranded cable.

Specifications

Note

P110PC3-XY replaces P110PC3-X

No. of Ports

1

No. of Pairs

3

No. of Rack Spaces

3

Performance Level

Category 5e

Color

International Gray

CE Compliant

No

Depth (In.)

1.50

Height (In.)

0.35

No. of Connectors

1

Width (In.)

0.89

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498305717

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0316

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.3160

Resources

Installation Documents

Pan-Punch and GP6 PLUS Field Terminable Patch Cord Connectors: PN52K

US English

Catalog Cut Sheets

US English

Specification Sheets

Pan-Punch 110 Punchdown System Spec Sheet: WW-COSP123

US English

Part Drawings

1 Pair, 2 Pair, 3 Pair, and 4 Pair Patch Cord Connectors COP110PC1-XY--ENG

US English

Related Products