GPPC1IG14Y

Category 3 Patch Cord Assembly

One 1-pair GP6™ Connector on each end.

Specifications

Note

GPPC1IG14Y replaces GPPC1IG14

Performance Level

Category 3

Length (ft.)

14

Length (m)

4.27

No. of Pairs

1

Application

Ideal for use in cross-connect applications with GP6™ PLUS Connector Blocks.

CE Compliant

No

Cable Type

U/UTP

Color

White/Blue

Part Features

Include a clear cap to ensure proper wire sequence and connector orientation. Retaining clips secure the jacket close to the point of termination which minimizes wire untwisting. Integral strain relief minimizes stress on wires during disconnection.

Standards

UL Listed Certified

Termination End 1

1 pair GP6 Connector

Termination End 2

1 pair GP6 Connector

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498305338

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0456

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4563

Resources

Specification Sheets

GP6 PLUS Punchdown System: COSP305--WW-ENG

US English

Part Drawings

1 Pair GP6 Plus Patch Cord COGPPC1IGXY--ENG

US English

Catalog Cut Sheets

GPPC1IG3Y Product Page

US English

Related Products