One 1-pair GP6™ Connector on each end, 9 ft.
Product Type | Patch Cord Assembly |
Cable Construction | U/UTP |
Color | White/Blue |
Conductor Gauge (AWG) | 24 |
Contact Material | Tinned Copper |
Sub Brand | GP6™ |
Overall Length (In.) | 108 |
Overall Length (mm) | 2743.2 |
Plug Housing Material | Polycarbonate |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568-C.2 Category 6 standard, Standard density exceeds all channel requirements of ANSI/TIA-568-C.2 Category 6A standard, Meets IEC 60352-4 requirements; can withstand repeated terminations up to 200 cycles, RoHS compliant |
Performance Level | Category 3 |
Part Features | Include a clear cap to ensure proper wire sequence and connector orientation. Retaining clips secure the jacket close to the point of termination which minimizes wire untwisting. Integral strain relief minimizes stress on wires during disconnection. |
UPC | 07498305345 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Specification Sheets | GP6™ PLUS Punchdown System Specification Sheet COSP305-WW-ENG | English | |
Part Drawings | 1 Pair GP6 Plus Patch Cord COGPPC1IGXY--ENG | English |