One 4 pair GP6™ PLUS Connector wired to a RJ45 Pan-Plug® T568B wiring scheme, 20 ft.
Product Type | Patch Cord Assembly |
Cable Construction | U/UTP |
Conductor Gauge (AWG) | 24 |
Contact Material | Tinned Copper |
Sub Brand | GP6™ |
Overall Length (In.) | 240 |
Overall Length (mm) | 6096 |
Plug Housing Material | Polycarbonate |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568.2-D Category 6 standard, Standard density exceeds all channel requirements of ANSI/TIA-568.2-D Category 6A standard, Meets IEC 60352-4 requirements; can withstand repeated terminations up to 200 cycles, RoHS compliant |
Wiring Scheme | T568B |
Performance Level | Category 6 |
Part Features | The GP6 plus patch cord is polarized to prevent reverse installation on the connector block, incorporates a cable jacket retention feature which minimizes wire untwisting, and has an integral strain relief. |
UPC | 07498305358 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0474 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4742 |
Specification Sheets | GP6™ PLUS Punchdown System Specification Sheet COSP305-WW-ENG | English | |
Part Drawings | GP6 Plus to RJ45 EIA/TIA 568B Patch Cord COGPPC4IGXBY--ENG | English |