The Two 100 Pair 110 Punchdown Bases Pre-Mounted To 19 Rack Mount Panel is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Product Type | Rack Mount Panel |
Sub Brand | Pan-Punch® |
Includes | 110 Bases are assembled to brackets with supplied screws. (4) #12 Mounting screws and (4) Metric M6x1x15mm screws |
Number of Rack Units | 2 |
Number of Pairs | 200 |
Overall Depth (In.) | 2.22 |
Overall Depth (mm) | 56.4 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568.2-D Category 5e standard, IEC 60352-4 requirements, RoHS Compliant |
Performance Level | Category 5e |
UPC | 07498305632 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2530 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.5304 |
Specification Sheets | Pan-Punch® 110 Punchdown System Spec Sheet COSP540 | English | |
Part Drawings | Part Drawing - DWG - P110B100R2Y_2 | English | |
Part Drawings | Part Drawing - DXF - P110B100R2Y_4 | English | |
Part Drawings | 2 RU Cat 5E Punchdown Rack Mount Assembly COP110B100R2Y--ENG | English | |
Installation Documents | Pan-Punch 110 Tower System: PN79H | English |