288-pair (72-port) Category 6 punchdown standard density GP6™ PLUS Tower Kit.
Product Type | Tower Kit |
Color | Beige |
Connector Type | GP6 PLUS |
Includes | (2) #12 X 1/2" Sheet Metal Screws, (2) #12 Lock Washers, (1) 1/4-20 X 3/4 Machine Screw, (1) 1/4-20 Hex Nut, (2) 1/4" Lock Washers, Screw Kit |
Number of Pairs | 288 |
Overall Depth (In.) | 7.18 |
Overall Depth (mm) | 182.4 |
Overall Height (In.) | 23.93 |
Overall Height (mm) | 607.8 |
Sub Brand | GP6™ |
Overall Width (In.) | 8.63 |
Overall Width (mm) | 219.2 |
Performance Level | Category 6 |
Standards Met | RoHS Compliant |
Resistance Properties | Flame-Resistant |
Part Features | Cross-Connect Tower Kits |
UPC | 07498305337 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9782 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - DWG - GPKT724Y | English | |
Part Drawings | Part Drawing - DXF - GPKT724Y | English | |
Part Drawings | GP6 Plus Standard Density 288 Pair Tower Kit COGPKT724Y--ENG | English | |
Installation Documents | GP6 PLUS Standard Density Tower Kit Installation Instructions: PN259D | English |