300-pair tower. Components sold separately.
Product Type | 300 Pair Tower |
Color | Black |
Connector Type | 110 |
Includes | (2) #12 X 1/2" Sheet Metal Screws, (2) #12 Lock Washers, (1) 1/4-20 X 3/4 Machine Screw, (1) 1/4-20 Hex Nut, (2) 1/4" Lock Washers, Grounding Lug, (13) Screws |
Number of Pairs | 300 |
Overall Depth (In.) | 7.18 |
Overall Depth (mm) | 182.4 |
Overall Height (In.) | 23.93 |
Overall Height (mm) | 607.8 |
Sub Brand | Pan-Punch® |
Overall Width (In.) | 8.63 |
Overall Width (mm) | 219.2 |
Performance Level | Category 5e |
Standards Met | RoHS Compliant |
Resistance Properties | Flame-Resistant |
UPC | 07498305769 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8650 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing, P100T300Y.dwg | English | |
Part Drawings | Part Drawing, P110T300Y.dxf | English | |
Part Drawings | 300 Pair Tower W/Horizontal Cable Manager Part Drawing PII0T300Y | English |