96-pair (24-port) Category 6 punchdown base field termination kit with legs.
Performance Level | Category 6 |
Number of Pairs | 96 |
Overall Width (In.) | 3.6 |
Overall Width (mm) | 91.4 |
Material | Polycarbonate |
Color | Beige |
Number of Ports | 24 |
Overall Depth (In.) | 3.38 |
Overall Depth (mm) | 85.8 |
Overall Height (In.) | 10.71 |
Overall Height (mm) | 272 |
Includes | (1) 24-Port Base with Legs, (24) 5-Pair Connecting Blocks, (2) Label and Label Holders |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568.2-D Category 6 standard, Standard density exceeds all channel requirements of ANSI/TIA-568.2-D Category 6A standard, Meets IEC 60352-4 requirements; can withstand repeated terminations up to 200 cycles, RoHS Compliant |
Sub Brand | GP6™ |
Product Type | Standard Density Termination Kit |
UPC | 07498305334 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1466 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.4658 |
Specification Sheets | GP6™ PLUS Punchdown System Specification Sheet COSP305-WW-ENG | English | |
Part Drawings | Part Drawing - DWG - GPKBW24Y | English | |
Part Drawings | Part Drawing - DXF - GPKBW24Y | English | |
Part Drawings | Part Drawing - PDF - GPKBW24Y | English | |
Installation Documents | GP6 PLUS Category 6 Punchdown System | English | |
Certificate | Test Verification of Conformity: 103671056CRT‐001b | English | |
Flyers | Category 6 UTP Guaranteed Headroom Platform North America | English | |
System Warranty | Category 6 UTP Guaranteed Headroom Platform North America | English |