288-pair (72-port) Category 6 punchdown base field termination kit with legs.
Performance Level | Category 6 |
Number of Pairs | 288 |
Overall Width (In.) | 10.67 |
Overall Width (mm) | 271 |
Material | Polycarbonate |
Color | Beige |
Number of Ports | 72 |
Overall Depth (In.) | 3.35 |
Overall Depth (mm) | 85.1 |
Overall Height (In.) | 10.71 |
Overall Height (mm) | 272 |
Includes | (1) 72-Port Base with Legs, (72) Connector Blocks, (6) Label Holders, (6) Labels |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568.2-D Category 6 standard, Standard density exceeds all channel requirements of ANSI/TIA-568.2-D Category 6A standard, Meets IEC 60352-4 requirements; can withstand repeated terminations up to 200 cycles, RoHS Compliant |
Sub Brand | GP6™ |
Product Type | Standard Density Termination Kit |
UPC | 07498305336 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3605 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 3.6054 |
Specification Sheets | GP6™ PLUS Punchdown System Specification Sheet COSP305-WW-ENG | English | |
Part Drawings | Part Drawing - DWG - GPKBW72Y | English | |
Part Drawings | Part Drawing - DXF - GPKBW72Y | English | |
Part Drawings | Part Drawing - PDF - GPKBW72Y | English | |
Installation Documents | GP6 PLUS Category 6 Punchdown System | English |