globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The 100 Pair 110 Punchdown System Kit With 5 Pair Connector Kit is for use with Pan-Punch® 110-style Bases, Connectors and Systems.

Specifications

Performance Level Category 5e
Number of Pairs 100
Overall Width (In.) 10.71
Overall Width (mm) 272
Material Polycarbonate
Color Electric Ivory
Number of Ports 20
Overall Depth (In.) 3.38
Overall Depth (mm) 85.8
Overall Height (In.) 3.45
Overall Height (mm) 87.6
Includes (1) 100-Pair Base with Legs, (20) 5-Pair Connecting Blocks, (2) Label and Label Holders
Standards Met Exceeds ANSI/TIA-568.2-D Category 5e standard, RoHS Compliant
Sub Brand Pan-Punch®
Product Type Punchdown Termination Kit

Packaging Detail

UPC 07498305648
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1514
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.5141

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}