Category 5e system kit includes one 300-pair base with legs, sixty 4-pair connecting blocks, twelve 5-pair connecting blocks, six label and label holders.
Performance Level | Category 5e |
Number of Pairs | 300 |
Overall Width (In.) | 10.71 |
Overall Width (mm) | 272 |
Color | Electric Ivory |
Number of Ports | 72 |
Overall Depth (In.) | 3.38 |
Overall Depth (mm) | 85.8 |
Overall Height (In.) | 10.67 |
Overall Height (mm) | 271 |
Includes | (1) 300-Pair Base with Legs, (60) 4-Pair and (12) 5-Pair Connecting Blocks, (6) Label Holders and (6) Labels |
Standards Met | Exceed ANSI/TIA-568-C.2 Category 5e standard, RoHS Compliant |
Sub Brand | Pan-Punch® |
Product Type | Punchdown Termination Kit |
UPC | 07498305650 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3605 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 3.6054 |
Part Drawings | Part Drawing - DWG - P110KB1004Y | English | |
Part Drawings | Part Drawing - DXF - P110KB1004Y | English | |
Part Drawings | Field Terminated 110 System Kits With 4/5 Pair Conneting Block Part Drawing 02479-321 | English | |
Installation Documents | Pan-Punch 110 Punchdown System Installation Instructions PN51F | English |