PHQ4SFPXA2MBL

QSFP+psFP+ Breakout Cable Assembly

High speed, 2-pair, twinaxial cable, factory terminated to QSFP+ and four SFP+ modular connectors, Black, 2 meters.

Specifications

Jacket Material

PVC

Conductor Gauge (AWG)

30

Connector 1 Type

QSFP+

Connector 2 Type

SFP+

Color

Black

Overall Length (ft.)

6.56

Overall Length (m)

2

Nominal Diameter (In.)

0.16

Nominal Diameter (mm)

4.1

Standards Met

IEC 60332-3-24, ROHS compliant, compliant to SFF-8431, EEPROM compliant to SFF-8472

Performance Level

40 Gb/s

Cable Type

Other

Cable Color

Black

Length (ft.)

6.56

Flammability Rating

CL5

CE Compliant

Yes

Termination End 1

QSFP+ 40 Gbps Connector

Termination End 2

Four SFP+ 10 Gbps Connectors

Application

Top of Rack Switch to Server, 8 Gbps Fibre Channel, Fibre Channel over Ethernet (FCoE), 10 Gigabit Ethernet

Nominal Cable Outside Diameter (In.)

0.16

Part Features

Passive low power assembly, 100% performance tested, low latency performance, robust construction, advanced connector design, adjustable hydra breakout, high density deployment with a variety of lengths

Type

Passive

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364295

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0269

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2694

Resources

Part Drawings

QSFP+ TO 4X SFP+ BREAKOUT CABLE

US English

Application Guides

Panduit Patch Cord Guide: COAG05--SA-ENG

US English

Product Bulletins

QSFP+ to Four SFP+ Breakout Copper Cable Assemblies

US English

Technology Briefs

25 Gigabit Ethernet for Servers, What Does it Mean?: COTB02--WW-ENG

US English

Technical References

SFP+Copper Cable Assemblies Compatibility: COTR104--WW-ENG

US English

Related Products