PQSFPXA1MBU

QSFP+ Cable Assembly

The 40GBASE-CR4 Ethernet high-speed twin axial direct attach copper cable assembly has QSFP+ 40 Gbps hot pluggable modular connectors on each end. It is blue and 1.0m (3.2') long.

Specifications

Jacket Material

PVC

Conductor Gauge (AWG)

30

Color

Blue

Overall Length (ft.)

3.28

Overall Length (m)

1

Nominal Diameter (In.)

0.24

Nominal Diameter (mm)

6.1

Standards Met

Compliant to IEEE 802.3ba and SFF-8436, EEPROM compliant to SFF-8436, Flame retardant IEC 60332-3-24

Performance Level

40 Gb/s

Cable Color

Blue

Length (ft.)

3.28

Flammability Rating

CL8

CE Compliant

Yes

Termination End 1

QSFP+ 40 Gbps Connector

Termination End 2

QSFP+ 40 Gbps Connector

Application

Top of Rack (ToR) switch to server, End of Row (EoR)/Middle of Row(MoR) switch to switch, Fibre Channel over Ethernet (FCoE), 10Gig™ and 40Gig™ Ethernet, SAS 6G

Cable Type

Other

Nominal Cable Outside Diameter (In.)

0.24

Part Features

Passive low power assembly, 100% performance tested, low latency performance, robust latching, Advanced connector design with a Variety of lengths

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333102

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0226

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2262

Resources

Technical References

SFP+Copper Cable Assemblies Compatibility: COTR104--WW-ENG

US English

Product Bulletins

QSFP+ 40Gig™ Copper Cable Assemblies: COCB03--WW-ENG

US English

Application Guides

Panduit Patch Cord Guide: COAG05--SA-ENG

US English

Part Drawings

QSFP Cable Assembly

US English

Related Products