PQSFPXC5MBU

QSFP+ Cable Assembly

40GBASE-CR4 Ethernet high speed twinaxial cable assembly with QSFP+ 40 Gbps hot pluggable modular connectors on each end. 5 meters.

Specifications

Jacket Material

PVC

Conductor Gauge (AWG)

26

Color

Blue

Overall Length (ft.)

16.4

Overall Length (m)

5

Nominal Diameter (In.)

0.34

Nominal Diameter (mm)

8.6

Standards Met

Compliant to IEEE 802.3ba and SFF-8436, EEPROM compliant to SFF-8436, Flame retardant IEC 60332-3-24

Performance Level

40 Gb/s

Cable Color

Blue

Length (ft.)

16.40

Flammability Rating

CL12

CE Compliant

Yes

Termination End 1

QSFP+ 40 Gbps Connector

Termination End 2

QSFP+ 40 Gbps Connector

Application

Top of Rack (ToR) switch to server, End of Row (EoR)/Middle of Row(MoR) switch to switch, Fibre Channel over Ethernet (FCoE), 10Gig™ and 40Gig™ Ethernet, SAS 6G

Cable Type

Other

Nominal Cable Outside Diameter (In.)

0.34

Part Features

Passive low power assembly, 100% performance tested, low latency performance, robust latching, Advanced connector design with a Variety of lengths

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333106

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1326

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.3262

Resources

Part Drawings

QSFP Cable Assembly

US English

Application Guides

Panduit Patch Cord Guide: COAG05--SA-ENG

US English

Product Bulletins

QSFP+ 40Gig™ Copper Cable Assemblies: COCB03--WW-ENG

US English

Technical References

SFP+Copper Cable Assemblies Compatibility: COTR104--WW-ENG

US English

Related Products