PSF1AXA3MBU

SFP+ Cable Assembly

The high-speed twin axial direct attach active copper cable assembly has SFP+ 10 Gbps hot pluggable, active modular connectors on each end. It is blue and 3.0m (9.8') long.

Specifications

Performance Level

10 Gbps

Cable Color

Blue

Length (m)

3

Length (ft.)

9.84

Nominal Diameter (In.)

0.16

Flammability Rating

CL16

CE Compliant

Yes

Termination End 1

Active SFP+ 10 Gbps Connector

Termination End 2

Active SFP+ 10 Gbps Connector

AWG Size

30

Application

End of Row/Middle of Row Switching architectures, I/O Consolidation and server virtualization

Cable Type

Other

Color

Blue

Connector 1 Type

SFP+

Connector 2 Type

SFP+

Jacket Material

PVC

Nominal Cable O.D. (In.)

0.16

Nominal Diameter (mm)

4.1

Part Features

Low latency performance, Low power active circuitry, Small diameter cable design, Built-in strain relief, Robust construction, Variety of extended reach lengths, 100% performance tested and High density deployment

Standards

Compliant to SFF-8431, SFF-8432 and SFF-8472

Type

Active

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498366332

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Technology Briefs

25 Gigabit Ethernet for Servers, What Does it Mean?: COTB02--WW-ENG

US English

Part Drawings

ACTIVE SFP+ 10Gb/s CABLE ASSEMBLY

US English

Installation Documents

10Gig SFP+ Direct Attach Copper Cable Assemblies: PN533B

US English

Product Bulletins

Extended Reach 10Gig™ SFP+ Direct Attach Active Copper Cable Assemblies: COCB04--WW-ENG

US English

Technical References

SFP+Copper Cable Assemblies Compatibility: COTR104--WW-JPN

US English

Technical References

SFP+Copper Cable Assemblies Compatibility: COTR104--WW-ENG

US English

Related Products