PSF1AXA3MOR

SFP+ Cable Assembly

High speed twinaxial cable assembly with SFP+ 10 Gbps hot pluggable, active modular connectors on each end. Orange, 3 meters.

Specifications

Jacket Material

PVC

Conductor Gauge (AWG)

30

Connector 1 Type

SFP+

Connector 2 Type

SFP+

Color

Orange

Overall Length (ft.)

9.84

Overall Length (m)

3

Nominal Diameter (In.)

0.16

Nominal Diameter (mm)

4.1

Standards Met

Compliant to SFF-8431, SFF-8432 and SFF-8472

Application

End of Row/Middle of Row Switching architectures, I/O Consolidation and server virtualization

CE Compliant

Yes

Cable Color

Orange

Cable Type

Other

Flammability Rating

CL18

Length (ft.)

9.84

Nominal Cable Outside Diameter (In.)

0.16

Part Features

Low latency performance, Low power active circuitry, Small diameter cable design, Built-in strain relief, Robust construction, Variety of extended reach lengths, 100% performance tested and High density deployment

Performance Level

10 Gb/s

Termination End 1

Active SFP+ 10 Gbps Connector

Termination End 2

Active SFP+ 10 Gbps Connector

Type

Active

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305601545

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Part Drawings

ACTIVE SFP+ 10Gb/s CABLE ASSEMBLY

US English

Technical References

SFP+Copper Cable Assemblies Compatibility: COTR104--WW-ENG

US English

Installation Documents

10Gig SFP+ Direct Attach Copper Cable Assemblies: PN533B

US English

Related Products