BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

High speed twinaxial cable assembly with SFP+ 10 Gbps hot pluggable, active modular connectors on each end, Blue, 5 meters.

Specifications

Jacket Material PVC
Conductor Gauge (AWG) 30
Connector 1 Type SFP+
Connector 2 Type SFP+
Color Blue
Overall Length (ft.) 16.4
Overall Length (m) 5
Nominal Diameter (In.) 0.16
Nominal Diameter (mm) 4.1
Standards Met Compliant to SFF-8431, SFF-8432 and SFF-8472
Performance Level 10 Gb/s
Cable Color Blue
Length (ft.) 16.40
Flammability Rating CL22
CE Compliant Yes
Termination End 1 Active SFP+ 10 Gbps Connector
Termination End 2 Active SFP+ 10 Gbps Connector
Application End of Row/Middle of Row Switching architectures, I/O Consolidation and server virtualization
Cable Type Other
Nominal Cable Outside Diameter (In.) 0.16
Part Features Low latency performance, Low power active circuitry, Small diameter cable design, Built-in strain relief, Robust construction, Variety of extended reach lengths, 100% performance tested and High density deployment

Packaging Detail

UPC 07498366337
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0634
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.6345

Resources

Technical References SFP+Copper Cable Assemblies Compatibility: COTR104--WW-ENG English
Installation Documents 10Gig SFP+ Direct Attach Copper Cable Assemblies: PN533B English
Technology Briefs 25 Gigabit Ethernet for Servers, What Does it Mean?: COTB02--WW-ENG English
Part Drawings ACTIVE SFP+ 10Gb/s CABLE ASSEMBLY English
Product Bulletins Extended Reach 10Gig™ SFP+ Direct Attach Active Copper Cable Assemblies: COCB04--WW-ENG English
Technical References SFP+Copper Cable Assemblies Compatibility: COTR104--WW-JPN Japanese