PSF1AXD9MOR

SFP+ Cable Assembly

High speed twinaxial cable assembly with SFP+ 10 Gbps hot pluggable, active modular connectors on each end. Orange, 9 meters.

Specifications

AWG Size

24

Application

End of Row/Middle of Row Switching architectures, I/O Consolidation and server virtualization

CE Compliant

Yes

Cable Color

Orange

Cable Type

Other

Color

Orange

Connector 1 Type

SFP+

Connector 2 Type

SFP+

Flammability Rating

CL48

Jacket Material

PVC

Length (ft.)

29.53

Length (m)

9

Nominal Cable O.D. (In.)

0.23

Nominal Diameter (In.)

0.23

Nominal Diameter (mm)

5.8

Part Features

Low latency performance, Low power active circuitry, Small diameter cable design, Built-in strain relief, Robust construction, Variety of extended reach lengths, 100% performance tested and High density deployment

Performance Level

10 Gbps

Standards

Compliant to SFF-8431, SFF-8432 and SFF-8472

Termination End 1

Active SFP+ 10 Gbps Connector

Termination End 2

Active SFP+ 10 Gbps Connector

Type

Active

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305601549

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1326

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.3262

Resources

Installation Documents

10Gig SFP+ Direct Attach Copper Cable Assemblies: PN533B

US English

Part Drawings

ACTIVE SFP+ 10Gb/s CABLE ASSEMBLY

US English

Technical References

SFP+Copper Cable Assemblies Compatibility: COTR104--WW-ENG

US English

Related Products