BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

High speed twinaxial cable assembly with SFP+ 10Gbps hot pluggable modular connectors on each end, Green, 1.5 meters.

Specifications

Jacket Material PVC
Conductor Gauge (AWG) 30
Connector 1 Type SFP+
Connector 2 Type SFP+
Color Green
Overall Length (ft.) 4.92
Overall Length (m) 1.5
Nominal Diameter (In.) 0.16
Nominal Diameter (mm) 4.1
Standards Met Compliant to SFF-8431, SFF-8432 and SFF-8472, IEC flame compliance: IEC 60332, 60333, 60324
Performance Level 10 Gb/s
Cable Color Green
Length (ft.) 4.92
Flammability Rating CL59
CE Compliant Yes
Termination End 1 SFP+ 10Gbps Connector
Termination End 2 SFP+ 10Gbps Connector
Application Top of Rack Switching, I/O Consolidation, Fibre Channel Over Ethernet (FCOE), 10 Gigabit Ethernet, 8 Gbps Fibre Channel, High Performance Computer Clustering
Cable Type Other
Nominal Cable Outside Diameter (In.) 0.16
Type Passive

Packaging Detail

UPC 07498323509
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0273
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.2728

Resources

Product Bulletins 10Gig™ SFP+ Direct Attach Passive Copper Cable Assemblies: COCB05--WW-ENG English
Technology Briefs 25 Gigabit Ethernet for Servers, What Does it Mean?: COTB02--WW-ENG English
Technical References SFP+Copper Cable Assemblies Compatibility: COTR104--WW-ENG English
Compliances Cisco Twinax Approval Letter English
Technical References SFP+Copper Cable Assemblies Compatibility: COTR104--WW-JPN Japanese
Part Drawings SFP + Passive Cable Assembly COPSF1PXA05MBU--ENG English