PSF1PXA1.5MRD

SFP+ Cable Assembly

High speed twinaxial cable assembly with SFP+ 10Gbps hot pluggable modular connectors on each end, Red, 1.5 meters.

Specifications

Jacket Material

PVC

Conductor Gauge (AWG)

30

Connector 1 Type

SFP+

Connector 2 Type

SFP+

Color

Red

Overall Length (ft.)

4.92

Overall Length (m)

1.5

Nominal Diameter (In.)

0.16

Nominal Diameter (mm)

4.1

Standards Met

Compliant to SFF-8431, SFF-8432 and SFF-8472, IEC flame compliance: IEC 60332, 60333, 60324

Performance Level

10 Gb/s

Cable Color

Red

Length (ft.)

4.92

Flammability Rating

CL61

CE Compliant

Yes

Termination End 1

SFP+ 10Gbps Connector

Termination End 2

SFP+ 10Gbps Connector

Application

Top of Rack Switching, I/O Consolidation, Fibre Channel Over Ethernet (FCOE), 10 Gigabit Ethernet, 8 Gbps Fibre Channel, High Performance Computer Clustering

Cable Type

Other

Nominal Cable Outside Diameter (In.)

0.16

Part Features

100% performance tested, robust construction, low latency performance, passive low power assembly, low profile, small diameter cable design, built-in strain relief, variety of lengths and a variety of colors

Type

Passive

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498323491

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2839

Resources

Compliances

Cisco Twinax Approval Letter

US English

Product Bulletins

10Gig™ SFP+ Direct Attach Passive Copper Cable Assemblies: COCB05--WW-ENG

US English

Technical References

SFP+Copper Cable Assemblies Compatibility: COTR104--WW-JPN

US English

Technology Briefs

25 Gigabit Ethernet for Servers, What Does it Mean?: COTB02--WW-ENG

US English

Part Drawings

SFP + Passive Cable Assembly COPSF1PXA05MBU--ENG

US English

Technical References

SFP+Copper Cable Assemblies Compatibility: COTR104--WW-ENG

US English

Related Products