PSF1PXA1MOR

SFP+ Cable Assembly

High speed twinaxial cable assembly with SFP+ 10 Gbps hot pluggable, passive modular connectors on each end. Orange, 1 meter.

Specifications

Jacket Material

PVC

Conductor Gauge (AWG)

30

Connector 1 Type

SFP+

Connector 2 Type

SFP+

Color

Orange

Overall Length (ft.)

3.28

Overall Length (m)

1

Nominal Diameter (In.)

0.16

Nominal Diameter (mm)

4.1

Standards Met

Compliant to SFF-8431, SFF-8432 and SFF-8472, IEC flame compliance: IEC 60332, 60333, 60324

Application

Top of Rack Switching, I/O Consolidation, Fibre Channel Over Ethernet (FCOE), 10 Gigabit Ethernet, 8 Gbps Fibre Channel, High Performance Computer Clustering

CE Compliant

Yes

Cable Color

Orange

Cable Type

Other

Flammability Rating

CL66

Length (ft.)

3.28

Nominal Cable Outside Diameter (In.)

0.16

Part Features

100% performance tested, robust construction, low latency performance, passive low power assembly, low profile, small diameter cable design, built-in strain relief, variety of lengths and a variety of colors

Performance Level

10 Gb/s

Termination End 1

SFP+ 10Gbps Connector

Termination End 2

SFP+ 10Gbps Connector

Type

Passive

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305601558

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0240

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2397

Resources

Technical References

SFP+Copper Cable Assemblies Compatibility: COTR104--WW-ENG

US English

Installation Documents

10Gig SFP+ Direct Attach Copper Cable Assemblies: PN533B

US English

Part Drawings

SFP + Passive Cable Assembly COPSF1PXA05MBU--ENG

US English

Related Products