PSF1PXA3.5MOR

SFP+ Cable Assembly

High speed twinaxial cable assembly with SFP+ 10 Gbps hot pluggable, passive modular connectors on each end. Orange, 3.5 meters.

Specifications

AWG Size

30

Application

Top of Rack Switching, I/O Consolidation, Fibre Channel Over Ethernet (FCOE), 10 Gigabit Ethernet, 8 Gbps Fibre Channel, High Performance Computer Clustering

CE Compliant

Yes

Cable Color

Orange

Cable Type

Other

Color

Orange

Connector 1 Type

SFP+

Connector 2 Type

SFP+

Flammability Rating

CL84

Jacket Material

PVC

Length (ft.)

11.48

Length (m)

3.5

Nominal Cable O.D. (In.)

0.16

Nominal Diameter (In.)

0.16

Nominal Diameter (mm)

4.1

Part Features

100% performance tested, robust construction, low latency performance, passive low power assembly, low profile, small diameter cable design, built-in strain relief, variety of lengths and a variety of colors

Performance Level

10 Gbps

Standards

Compliant to SFF-8431, SFF-8432 and SFF-8472, IEC flame compliance: IEC 60332, 60333, 60324

Termination End 1

SFP+ 10Gbps Connector

Termination End 2

SFP+ 10Gbps Connector

Type

Passive

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305601561

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Installation Documents

10Gig SFP+ Direct Attach Copper Cable Assemblies: PN533B

US English

Part Drawings

SFP + Passive Cable Assembly COPSF1PXA05MBU--ENG

US English

Technical References

SFP+Copper Cable Assemblies Compatibility: COTR104--WW-ENG

US English

Related Products