Performance Level |
10 Gb/s |
Cable Color |
Red |
Length (m) |
4 |
Length (ft.) |
13.12 |
Nominal Diameter (In.) |
0.24 |
Flammability Rating |
CL103 |
CE Compliant |
Yes |
Termination End 1 |
SFP+ 10Gbps Connector |
Termination End 2 |
SFP+ 10Gbps Connector |
AWG Size |
24 |
Application |
Top of Rack Switching, I/O Consolidation, Fibre Channel Over Ethernet (FCOE), 10 Gigabit Ethernet, 8 Gbps Fibre Channel, High Performance Computer Clustering |
Cable Type |
Other |
Color |
Red |
Connector 1 Type |
SFP+ |
Connector 2 Type |
SFP+ |
Jacket Material |
PVC |
Nominal Cable O.D. (In.) |
0.24 |
Nominal Diameter (mm) |
6.0 |
Part Features |
100% performance tested, robust construction, low latency performance, passive low power assembly, low profile, small diameter cable design, built-in strain relief, variety of lengths and a variety of colors |
Standards |
Compliant to SFF-8431, SFF-8432 and SFF-8472, IEC flame compliance: IEC 60332, 60333, 60324 |
Type |
Passive |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498323498 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0659 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.6593 |
Technical References |
SFP+Copper Cable Assemblies Compatibility: COTR104--WW-ENG |
US English |
|
Technical References |
SFP+Copper Cable Assemblies Compatibility: COTR104--WW-JPN |
US English |
|
Compliances |
Cisco Twinax Approval Letter |
US English |
|
Product Bulletins |
10Gig™ SFP+ Direct Attach Passive Copper Cable Assemblies: COCB05--WW-ENG |
US English |
|
Part Drawings |
SFP + Passive Cable Assembly COPSF1PXA05MBU--ENG |
US English |
|
Technology Briefs |
25 Gigabit Ethernet for Servers, What Does it Mean?: COTB02--WW-ENG |
US English |