PSF2PXA2MBL

SFP28 Cable Assembly

SFP28 25Gig Direct Attach Passive Copper Cable Assembly, Black, 2 meters.

Specifications

Jacket Material

PVC

Conductor Gauge (AWG)

30

Connector 1 Type

SFP28

Connector 2 Type

SFP28

Overall Length (ft.)

6.6

Overall Length (m)

2

Nominal Diameter (In.)

0.16

Nominal Diameter (mm)

4.1

Standards Met

Compliant to SFF-8402, SFF-8432, and SFF-8472, IEC 60332, 60333, 60324 and ROHS Compliant

Application

Top of Rack Switching, I/O Consolidation, Fibre Channel Over Ethernet (FCOE), 25 Gigabit Ethernet, 16 Gbps Fibre Channel and High Performance Computer Clustering

CE Compliant

Yes

Cable Color

Black

Cable Type

Other

Flammability Rating

CL136

Length (ft.)

6.60

Nominal Cable Outside Diameter (In.)

0.16

Part Features

100% performance tested, robust construction, low latency performance, passive low power assembly, low profile, small diameter cable design, built-in strain relief and a variety of lengths

Performance Level

25 Gb/s

Termination End 1

SFP28 25Gbps Connector

Termination End 2

SFP28 25Gbps Connector

Type

Passive

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305623496

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Product Bulletins

SFP28 Passive Direct Attach Copper (DAC) Cable Assemblies: COCB32--SA-ENG

US English

Part Drawings

SFP28 Passive Cable Assembly: 03075-216

US English

Technology Briefs

25 Gigabit Ethernet for Servers, What Does it Mean?: COTB02--WW-ENG

US English

Related Products