CADIN1WH

DIN Adapter

Mini-ComĀ® DIN Rail Mount Adapter mounts to standard 35mm DIN rail and accepts any single port Mini-ComĀ® Module, white. Includes a label and label cover.

Specifications

Module Type

Mini-Com

No. of Ports

1

Color

White

Depth (In.)

1.6

Depth (mm)

40.7

Height (In.)

1.89

Height (mm)

48.1

Width (In.)

0.75

Width (mm)

19

Connection Type

UTP, STP, Fiber-Optic, A/V

No. of Module Inserts

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339757

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0077

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0771

Resources

Part Drawings

DIN Rail Mount Adapter

US English

Specification Sheets

Mini-Com DIN Rail Mount Adapter: OTSP31--WW-ENG

US English

Installation Documents

DIN Rail Mount Adapter PN549

US English

Reference Architecture

Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002

US English

Part Drawings

DIN Rail Mount Adapter

US English

Part Drawings

Mini-Com 1 Port DIN Rail Adapter W/Label and Label Cover COCADIN1XX--ENG

US English

Reference Architecture

Industrial Copper Cabling Techniques Configuration Drawing: PCD0009

US English

Reference Architecture

Industrial Copper Cabling Techniques with Allen-Bradley Devices Configuration Drawing: PCD0006

US English

Related Products