CFS2AW

In-Wall Fiber Spool

In-wall fiber spool for use with Mini-ComĀ® Faceplates, Faceplate Frames, Inserts and Modular Patch Panels. Arctic White.

Specifications

Color

Arctic White

CE Compliant

No

Height (mm)

67.3

No. of Module Spaces

2

Width (mm)

98.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372063

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Installation Documents

Mini-Com In-Wall Fiber Spool

US English

Part Drawings

Part Drawing, CFS2.dxf

US English

Part Drawings

Part Drawing, CFS2.pdf

US English

Part Drawings

Part Drawing, CFS2.dwg

US English

Related Products