CFS2EI

In-Wall Fiber Spool

In-wall fiber spool for use with Mini-ComĀ® Faceplates, Faceplate Frames, Inserts and Modular Patch Panels. Electric Ivory.

Specifications

Color

Electric Ivory

CE Compliant

No

Height (mm)

67.3

No. of Module Spaces

2

Width (mm)

98.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372058

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1750

Resources

Installation Documents

Mini-Com In-Wall Fiber Spool

US English

Part Drawings

Mini-Com Fiber Spool - 35654-03

US English

Part Drawings

Mini-Com Fiber Spool - 35654-03

US English

Part Drawings

Mini-Com Fiber Spool - 35654-03

US English

Related Products