Plastic snap-in icon with phone image, International Gray, 100 pc.

Specifications

Product Type Outlet accessory
Color International Gray
Module Type Mini-Com
Overall Width (In.) 0.56
Overall Width (mm) 14.2
Overall Depth (mm) 2
Overall Depth (In.) 0.08
Overall Height (In.) 0.18
Overall Height (mm) 4.6
Material ABS
Standards Met RoHS Compliant
Pricing Category 1 OU
Pricing Category 2 OU1

Packaging Detail

UPC 07498377716
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0080
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.0795

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings Part Drawing - DXF - CIP English
Part Drawings Part Drawing - DWG - CIP English
Part Drawings Pan-Net Jack Icon, Phone COCIPXX-C--ENG English