Magnet suitable for surface mount boxes with a quick release cover. Package includes 10 magnets.
Sub Brand | Pan-Net® |
Product Type | Magnet |
Application | Optional magnet for Quick Release boxes |
Overall Width (In.) | 0.98 |
Overall Width (mm) | 24.9 |
Overall Depth (In.) | 0.2 |
Overall Depth (mm) | 5.1 |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5.1 |
Material | Neodymium/Nickel |
Standards Met | RoHS Compliant |
Accessory Type | Faceplate Accessories |
UPC | 61305623649 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0372 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1860 |
Specification Sheets | Mini-Com® Surface Mount Boxes Specification Sheet OTSP27--WW-ENG | English | |
Part Drawings | Magnet for Quick Release Surface Mount Boxes - 5M583PJ-02 | English | |
Part Drawings | Magnet for Quick Release Surface Mount Boxes - 5M583PJ-02 | English | |
Part Drawings | Magnet for Quick Release Surface Mount Boxes - 5M583PJ-02 | English |