Screw cover has a textured surface and blends with the faceplates and surface mount boxes for improved aesthetics, White.
Sub Brand | Mini-Com® |
Product Type | Label Pocket Cover |
Application | Standard Single Gang & Boxes |
Color | White |
Module Type | Mini-Com® |
Overall Width (In.) | 1.88 |
Overall Width (mm) | 47.8 |
Overall Depth (In.) | 0.06 |
Overall Depth (mm) | 1.5 |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Material | ABS |
Standards Met | RoHS Compliant |
Accessory Type | Faceplate Accessories |
UPC | 07498362058 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0037 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0369 |
Part Drawings | Faceplate and Surface Box Screw Cover CSC.dwg - Customer Drawing | English | |
Part Drawings | Faceplate and Surface Box Screw Cover CSC.dxf - Customer Drawing | English | |
Part Drawings | Faceplate and Surface Mount Box Screw Cover COCSCXX-X--ENG | English |