Plastic snap-in icon with data image, Untreated surface, Black, 100 pc.
Sub Brand | Ultimate ID® |
Product Type | Snap-In Icon |
Application | Data |
Color | Black |
Overall Width (In.) | 0.63 |
Overall Width (mm) | 16 |
Overall Depth (In.) | 0.16 |
Overall Depth (mm) | 4.1 |
Overall Height (In.) | 0.24 |
Overall Height (mm) | 6.1 |
Material | ABS |
Standards Met | RoHS Compliant |
Accessory Type | Faceplate Accessories |
UPC | 07498385771 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0080 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0802 |
Part Drawings | Part Drawing - DWG - UICID_1 | English | |
Part Drawings | Part Drawing - DXF - UICID | English | |
Part Drawings | Ultimate ID Data Icon Part Drawing 01283-12 | English |