UILC1CL-X

Screw Cover

1-port label or screw cover, Ultimate ID, 10 Pack, Clear.

Specifications

Faceplate Size

Ultimate ID faceplates

Color

Clear

CE Compliant

NA

Legend

false

Type

Icon

Type of fastening

Engage (snap)

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498385748

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0019

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0195

Resources

Specification Sheets

Mini-Com® Ultimate ID® Executive Faceplates

US English

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover UILC1.dwg - Customer Drawing

US English

Catalog Cut Sheets

CBM-X Product Page

US English

Specification Sheets

Mini-Com® Ultimate ID® Stainless Steel Faceplates

US English

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover UILC1.dxf - Customer Drawing

US English

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover IDUILC1XX-X--ENG

US English

Related Products