obsolete

UILC1EW-X

Screw Cover

1-port label or screw cover, Ultimate ID, 10 Pack, European White.

Specifications

Faceplate Size

Ultimate ID faceplates

Color

European White

BMEcat - cable strain relief

false

CE Compliant

NA

Type

Icon

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498344157

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0018

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0180

Resources

Part Drawings

Part Drawing, UILC1.dxf

US English

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover IDUILC1XX-X--ENG

US English

Part Drawings

Part Drawing, UILC1.dwg

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Specification Sheets

Mini-Com® Ultimate ID® Stainless Steel Faceplates

US English

Specification Sheets

Mini-Com® Ultimate ID® Executive Faceplates

US English

Related Products