obsolete

UILC1IG-L

Screw Cover

1-port label or screw cover, Ultimate ID, 50 Pack, Intl Gray.

Specifications

Product Type

Screw Cover

Color

International Gray

Faceplate Size

Ultimate ID faceplates

CE Compliant

NA

Type

Icon

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498322325

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0040

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0198

Resources

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover IDUILC1XX-X--ENG

US English

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover UILC1.dwg - Customer Drawing

US English

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover UILC1.dxf - Customer Drawing

US English

Related Products