UILC1IG-X

Screw Cover

1-port label or screw cover, Ultimate ID, 10 Pack, Intl Gray.

Specifications

Product Type

Screw Cover

Color

International Gray

Faceplate Size

Ultimate ID faceplates

BMEcat - Type of fastening

Engage (snap)

CE Compliant

NA

Type

Cover

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498385750

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0018

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0180

Resources

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover UILC1.dxf - Customer Drawing

US English

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover IDUILC1XX-X--ENG

US English

Specification Sheets

Mini-Com® Ultimate ID® Stainless Steel Faceplates

US English

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover UILC1.dwg - Customer Drawing

US English

Specification Sheets

Mini-Com® Ultimate ID® Executive Faceplates

US English

Related Products