obsolete

UILC1WH-L

Screw Cover

Screw cover/Station ID

Specifications

Faceplate Size

Ultimate ID faceplates

Color

White

BMEcat - cable strain relief

false

CE Compliant

NA

Type

Icon

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498322324

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0160

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0802

Resources

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover UILC1.dxf - Customer Drawing

US English

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover IDUILC1XX-X--ENG

US English

Part Drawings

Ultimate ID 1 Position Replacement Screw Cover UILC1.dwg - Customer Drawing

US English

Related Products