UILC2CL-X

2-Port Label Cover

2-port label cover, Clear, 10pc.

Specifications

Faceplate Size

Ultimate ID faceplates & boxes

Color

Clear

CE Compliant

NA

Legend

false

Type

Icon

Type of fastening

Engage (snap)

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498385754

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0023

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0226

Resources

Specification Sheets

Mini-Com® Ultimate ID® Stainless Steel Faceplates

US English

Part Drawings

Ultimate ID 2 Position Replacement Label Cover UILC2.dwg - Customer Drawing

US English

Specification Sheets

Mini-Com® Ultimate ID® Executive Faceplates

US English

Catalog Cut Sheets

CBM-X Product Page

US English

Part Drawings

Ultimate ID 2 Position Replacement Label Cover IDUILC2XX-X--ENG

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Part Drawings

Ultimate ID 2 Position Replacement Label Cover UILC2.dxf - Customer Drawing

US English

Related Products