obsolete

UILC2WH-X

2-Port Label Cover

2-port label cover, White, 10pc.

Specifications

Faceplate Size

Ultimate ID faceplates & boxes

Color

White

BMEcat - cable strain relief

false

CE Compliant

NA

Type

Icon

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498385758

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0018

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0180

Resources

Part Drawings

Ultimate ID 2 Position Replacement Label Cover UILC2.dxf - Customer Drawing

US English

Part Drawings

Ultimate ID 2 Position Replacement Label Cover IDUILC2XX-X--ENG

US English

Part Drawings

Ultimate ID 2 Position Replacement Label Cover UILC2.dwg - Customer Drawing

US English

Related Products