obsolete

UILC3CL-L

3-Port Label Cover

3-port label cover. 50pc.

Specifications

Color

Clear

Faceplate Size

Ultimate ID faceplates

CE Compliant

NA

Type

Icon

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498325511

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0160

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0802

Resources

Part Drawings

Ultimate ID 3 Position Replacement Label Cover IDUILC3XX-X--ENG

US English

Part Drawings

Ultimate ID 3 Position Replacement Label Cover UILC3.dxf - Customer Drawing

US English

Part Drawings

Ultimate ID 3 Position Replacement Label Cover UILC3.dwg - Customer Drawing

US English

Related Products